Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HA2352
Part Number
|
---|
HA2352 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Shaft Diameter d1 (mm) | Shaft Diameter d1 (inch) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,118.47 € | 1 | 21 Days | Tr 260x4 | 239.7125 | 9.7/16" | 260 | 211 | 400 | 24.2 | BGL HM 3152 + BGL MS 3152-MS 3156 | N/A | HMV 52E |
Loading...
Material | Nodular (Ductile Iron) | Surface Treatment | None |
---|
This page is Adapter Sleeves - Series HA, part number HA2352.
You can find the detail information about specifications and dimensions on part number HA2352.
Configure
Basic Attributes
Thread Nominal M
Shaft Diameter d1(mm)
Shaft Diameter d1(inch)
Bearing Inner Diameter d(mm)
Length l(mm)
Lock Nut Oouter Diameter Dm(mm)
Mass(kg)
Lock Nut + Locking Device
Assembly Tool - Hook Spanner
Assembly Tool - Hydraulic Nut
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HA208 |
HA209 |
HA210 |
HA2352X |
HA2356 |
HA2356X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Shaft Diameter d1 (mm) | Shaft Diameter d1 (inch) | Bearing Inner Diameter d (mm) | Length l (mm) | Lock Nut Oouter Diameter Dm (mm) | Mass (kg) | Lock Nut + Locking Device | Assembly Tool - Hook Spanner | Assembly Tool - Hydraulic Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.92 € | 1 | 21 Days | M 40x1,5 | 33.3375 | 1.5/16" | 40 | 31 | 120 | 0.17 | BGL KM 8 + BGL MB 8 | HN 8 | N/A | ||
15.68 € | 1 | 21 Days | M 45x1,5 | 36.5125 | 1.7/16" | 45 | 33 | 32 | 0.245 | BGL KM 9 + BGL MB 9 | HN 9 | N/A | ||
16.55 € | 1 | 21 Days | M 50x1,5 | 42.8625 | 1.11/16" | 50 | 35 | 52 | 0.27 | BGL KM 10 + BGL MB 10 | HN 10 | HMV 10E | ||
1,118.48 € | 1 | 21 Days | Tr 260x4 | 239.7125 | 9.7/16" | 260 | 211 | 380 | 24.2 | BGL HM 52T + BGL MB 52 | N/A | HMV 52E | ||
1,822.40 € | 1 | 21 Days | Tr 280x4 | 265.1125 | 10.7/16" | 280 | 224 | 490 | 27.8 | BGL HM 3156 + BGL MS 3152-MS 3156 | N/A | HMV 56E | ||
1,822.40 € | 1 | 21 Days | Tr 280x4 | 265.1125 | 10.7/16" | 280 | 224 | 450 | 26 | BGL HM 56T + BGL MB 56 | N/A | HMV 56E |