Special Environment–Compatible Ball Bushing Unit, Long

Special Environment–Compatible Ball Bushing Unit, Long
[Features]
· A unit known for its high rigidity due to the integrated flange structure.
· FC and SUS303 are available as the material.

(i)Remark

  • The symbol for "diameter of inscribed circle, dr" is d in the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LCF-16BLUU
LCF-20BLUU
LCF-25BLUU
LCF-30BLUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)

113.85 €

1 15 Days 16100321,6271,274

111.09 €

1 13 Days ---2,5191,548

143.87 €

1 16 Days ---4,5472,724

183.90 €

1 10 Days 30180527,0663,861

Loading...

  1. 1

Basic information

Type2 Flange Style Standard Flange Type Pilot Flange
Material of Outer Cylinder Iron Outer Cylinder Surface Treatment Surface Treatment Motion Linear Motion
Lubrication Type Grease coating The circulation type of balls Double Accuracy Standard Grade
Type Flanged Inlay Length Long Seal Double-sided seal
Ball material SUJ2

Tech Support