Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2XD20-100Z
Part Number
|
---|
CDM2XD20-100Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.03 € | 1 | 26 Days | 20 | 100 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | U-Shaped Clevis Type | Male rod end | N/A | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.025 to 1.0 | Rod Tip Metal Fitting | Without bracket |
Custom-made Specifications | None | Customized specification (port positions) | None |
This page is Low Speed Cylinder, Double Acting: Single Rod CM2X Series, part number CDM2XD20-100Z.
You can find the detail information about specifications and dimensions on part number CDM2XD20-100Z.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Made-to-order specification (cushion valve position)
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Port thread type
Auto Switch
Swinging Receiving Metal
Type of Mount Support
Rod Tip Shape
Clean Series Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2XB20-200Z |
CDM2XB20-250Z |
CDM2XB20-25Z |
CDM2XD20-125Z |
CDM2XD32TF-100Z |
CDM2XD32TF-100Z-M9PZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.55 € | 1 | 26 Days | 20 | 200 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
103.23 € | 1 | 26 Days | 20 | 250 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
55.44 € | 1 | 26 Days | 20 | 25 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
81.34 € | 1 | 26 Days | 20 | 125 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | U-Shaped Clevis Type | Male rod end | N/A | - | - | ||
91.97 € | 1 | 26 Days | - | 100 | -10~70 | Built-in magnet | G | Without auto switch | - | - | Without bracket | U-Shaped Clevis Type | Male rod end | N/A | - | - | ||
167.65 € | 1 | 26 Days | 32 | 100 | -10~60 | Built-in magnet | G | M9P | 5 | 2 | Without bracket | Double clevis type | Male rod end | - | None | None |