Low Speed Cylinder, Double Acting: Single Rod CM2X Series (Part Numbers - CAD Download)

Low Speed Cylinder, Double Acting: Single Rod CM2X Series
[Features]
· Reduced seizing and extending too quickly.
· Realizes a smooth operation even at 0.5 mm/s (1 mm/s at ø16 or less).
· Improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.

[10/11-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDM2XB20-25Z
CDM2XB20-30Z
CDM2XB20-50Z
CDM2XB20-75Z
CDM2XB20-100Z
CDM2XB20-125Z
CDM2XB20-150Z
CDM2XB20-200Z
CDM2XB20-250Z
CDM2XB20-300Z
CDM2XB20TF-15Z
CDM2XB20TF-50Z
CDM2XB20TF-75Z
CDM2XB20TF-100Z
CDM2XB20TF-120Z
CDM2XB20TF-150Z
CDM2XB20TF-300FZ
CDM2XB20TN-50Z
CDM2XB25-20Z
CDM2XB25-25Z
CDM2XB25-50Z
CDM2XB25-100Z
CDM2XB25-125Z
CDM2XB25-160Z
CDM2XB25-200Z
CDM2XB25-250Z
CDM2XB25-300Z
CDM2XB25TF-30Z
CDM2XB25TF-50Z
CDM2XB25TF-80Z
CDM2XB25TF-100Z
CDM2XB25TF-120Z
CDM2XB25TF-150Z
CDM2XB25TF-300Z
CDM2XB32-50Z
CDM2XB32-75Z
CDM2XB32-100Z
CDM2XB32-250Z
CDM2XB32-300Z
CDM2XB32TF-20Z
CDM2XB32TF-50Z
CDM2XB32TF-60Z
CDM2XB32TF-125Z
CDM2XB32TF-150Z
CDM2XB32TF-200Z
CDM2XB32TF-250Z
CDM2XB32TF-300Z
CDM2XB40-100Z
CDM2XB40-200Z
CDM2XB40-250Z
CDM2XB40-300Z
CDM2XB40TF-100Z
CDM2XB40TF-130Z
CDM2XB40TF-210Z
CDM2XBZ40-10Z
CDM2XBZ40-250Z
CDM2XBZ40TF-10Z
CDM2XC20-125Z
CDM2XC25TF-50Z
CDM2XC25TF-300Z-A93L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(℃)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Swinging Receiving Metal Type of Mount Support Rod Tip Shape Clean Series Type Connector type Made-to-order specification (cushion valve position)

55.44 €

1 26 Days 2025-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

60.74 €

1 26 Days 2030-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

60.74 €

1 26 Days 2050-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

66.11 €

1 26 Days 2075-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

71.39 €

1 26 Days 20100-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

76.68 €

1 26 Days 20125-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

81.98 €

1 26 Days 20150-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

92.55 €

1 26 Days 20200-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

103.23 €

1 26 Days 20250-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

113.84 €

1 26 Days 20300-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

55.44 €

1 26 Days 2015-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

60.74 €

1 26 Days 2050-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

66.11 €

1 26 Days 2075-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

71.39 €

1 26 Days 20100-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

76.68 €

1 26 Days 20120-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

81.98 €

1 26 Days 20150-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

113.84 €

1 26 Days 20300-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Female rod end-NoneNone

60.74 €

1 26 Days 2050-10~70Built-in magnetNPTWithout auto switch--Without bracket-Male rod endN/A--

61.58 €

1 26 Days 2520-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

61.58 €

1 26 Days 2525-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

67.60 €

1 26 Days 2550-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

79.74 €

1 26 Days 25100-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

85.77 €

1 26 Days 25125-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

103.98 €

1 26 Days 25160-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

103.98 €

1 26 Days 25200-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

116.15 €

1 26 Days 25250-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

128.23 €

1 26 Days 25300-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

67.60 €

1 26 Days 2530-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

67.60 €

1 26 Days 2550-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

79.74 €

1 26 Days 2580-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Male rod end-NoneNone

79.74 €

1 26 Days 25100-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

85.77 €

1 26 Days 25120-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

91.84 €

1 26 Days 25150-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Male rod end-NoneNone

128.23 €

1 26 Days 25300-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

72.15 €

1 26 Days -50-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

79.74 €

1 26 Days -75-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

87.31 €

1 26 Days -100-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

132.77 €

1 26 Days -250-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

147.98 €

1 26 Days -300-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

64.52 €

1 26 Days -20-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

72.15 €

1 26 Days 3250-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Male rod end-NoneNone

79.74 €

1 26 Days -60-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

94.90 €

1 26 Days 32125-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Male rod end-NoneNone

102.47 €

1 26 Days -150-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

117.61 €

1 26 Days -200-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

132.77 €

1 26 Days -250-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

147.98 €

1 26 Days -300-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

122.94 €

1 26 Days 40100-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

162.39 €

1 26 Days 40200-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

182.03 €

1 26 Days 40250-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

201.85 €

1 26 Days 40300-10~70Built-in magnetRcWithout auto switch--Without bracket-Male rod endN/A--

122.94 €

1 26 Days 40100-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

142.69 €

1 26 Days 40130-10~70Built-in magnetGWithout auto switch--Without bracketBasic (Both Sides Bossed)Male rod end-NoneNone

182.03 €

1 26 Days 40210-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

93.37 €

1 26 Days 4010-10~70Built-in magnetRcWithout auto switch--Without bracketBoss-cut / BasicMale rod endN/A--

182.03 €

1 26 Days 40250-10~70Built-in magnetRcWithout auto switch--Without bracketBoss-cut / BasicMale rod end-NoneNone

93.37 €

1 26 Days 4010-10~70Built-in magnetGWithout auto switch--Without bracketBoss-cut / BasicMale rod endN/A--

81.34 €

1 26 Days 20125-10~70Built-in magnetRcWithout auto switch--Without bracketSingle clevisMale rod end-NoneNone

72.26 €

1 26 Days 2550-10~70Built-in magnetGWithout auto switch--Without bracket-Male rod endN/A--

179.19 €

1 26 Days 25300-Built-in magnetGA9332Without bracket-Male rod endN/A--

Loading...

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Low Speed End Locking NA
Valves NA Operating Pressure(MPa) 0.025 to 1.0 Rod Tip Metal Fitting Without bracket
Custom-made Specifications None Customized specification (port positions) None

Tech Support