Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDM2XL20TF-150Z-A93
Part Number
|
---|
CDM2XL20TF-150Z-A93 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.69 € | 1 | 26 Days | 20 | 150 | -10~60 | Built-in magnet | G | A93 | 0.5 | 2 | Without bracket | Axial foot type | Male rod end | - | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.025 to 1.0 | Rod Tip Metal Fitting | Without bracket |
Custom-made Specifications | None | Customized specification (port positions) | None |
This page is Low Speed Cylinder, Double Acting: Single Rod CM2X Series, part number CDM2XL20TF-150Z-A93.
You can find the detail information about specifications and dimensions on part number CDM2XL20TF-150Z-A93.
Configure
Basic Attributes
Clean Series Type
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Swinging Receiving Metal
Type of Mount Support
Rod Tip Shape
Connector type
Made-to-order specification (cushion valve position)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2XB20-200Z |
CDM2XB20-250Z |
CDM2XB20-25Z |
CDM2XL20TF-25Z-M9BW |
CDM2XL20TF-300Z |
CDM2XL20TF-300Z-M9BWL4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.55 € | 1 | 26 Days | 20 | 200 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
103.23 € | 1 | 26 Days | 20 | 250 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
55.44 € | 1 | 26 Days | 20 | 25 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
124.65 € | 1 | 26 Days | 20 | 25 | -10~60 | Built-in magnet | G | M9BW | 0.5 | 2 | Without bracket | Axial foot type | Male rod end | - | None | None | ||
118.50 € | 1 | 26 Days | 20 | 300 | -10~70 | Built-in magnet | G | Without auto switch | - | - | Without bracket | Axial foot type | Male rod end | - | None | None | ||
265.73 € | 1 | 26 Days | 20 | 300 | -10~60 | Built-in magnet | G | M9BW | 3 | 4 | Without bracket | Axial foot type | Male rod end | - | None | None |