Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM2XBZ20TF-60Z
Part Number
|
---|
CM2XBZ20TF-60Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.06 € | 1 | 26 Days | 20 | 60 | -10~70 | Without magnet | G | - | - | - | Without bracket | Boss-cut / Basic | Male rod end | - | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.025 to 1.0 | Rod Tip Metal Fitting | Without bracket |
Custom-made Specifications | None | Customized specification (port positions) | None |
This page is Low Speed Cylinder, Double Acting: Single Rod CM2X Series, part number CM2XBZ20TF-60Z.
You can find the detail information about specifications and dimensions on part number CM2XBZ20TF-60Z.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Clean Series Type
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Port thread type
Swinging Receiving Metal
Type of Mount Support
Rod Tip Shape
Connector type
Made-to-order specification (cushion valve position)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDM2XB20-200Z |
CDM2XB20-250Z |
CDM2XB20-25Z |
CM2XBZ32-300Z |
CM2XC20-25Z |
CM2XC25-125Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Swinging Receiving Metal | Type of Mount Support | Rod Tip Shape | Clean Series Type | Connector type | Made-to-order specification (cushion valve position) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.55 € | 1 | 26 Days | 20 | 200 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
103.23 € | 1 | 26 Days | 20 | 250 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
55.44 € | 1 | 26 Days | 20 | 25 | -10~70 | Built-in magnet | Rc | Without auto switch | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
144.92 € | 1 | 26 Days | - | 300 | -10~70 | Without magnet | Rc | - | - | - | Without bracket | Boss-cut / Basic | Male rod end | N/A | - | - | ||
57.03 € | 1 | 26 Days | 20 | 25 | -10~70 | Without magnet | Rc | - | - | - | Without bracket | - | Male rod end | N/A | - | - | ||
87.35 € | 1 | 26 Days | 25 | 125 | -10~70 | Without magnet | Rc | - | - | - | Without bracket | - | Male rod end | N/A | - | - |