Smooth Cylinder MBY Series (Part Numbers - CAD Download)

Smooth Cylinder MBY Series
[Features]
· Reduced stick-slip at low speed ranges.
· Stable operation possible even at 5 mm/s (JIS B8377 compliant).
· Ensures low friction, even during bi-directional operation.
· Lightweight and with improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBYB32-200Z
MBYB32-400Z
MBYB40-150Z
MBYB40-250Z
MBYB40-500Z
MBYB40TF-50Z
MBYB50-250Z
MBYB50TF-600Z
MBYB63-150Z
MBYB63-400Z
MBYB63TF-25Z
MBYB63TF-75Z
MBYB80-125Z
MBYB80TF-75Z
MBYC40-75Z
MBYC50-200Z
MBYC63-200Z
MBYD40-100Z
MBYD50TF-100Z
MBYD50TF-200Z
MBYD63-240Z
MBYF63-75Z
MBYG40-100Z
MBYG40-125Z
MBYG63-75Z
MBYG63TF-75Z
MBYG80-75Z
MBYG80TF-75Z
MBYL32-400Z
MBYL40-150Z
MBYT100-700Z
MDBYB32-75Z
MDBYB32-100Z
MDBYB32-200Z
MDBYB32-500Z
MDBYB32TF-150Z
MDBYB40-150Z
MDBYB40-200Z
MDBYB40-300Z
MDBYB40TF-50Z
MDBYB40TF-400Z
MDBYB40TF-450Z
MDBYB50-50Z
MDBYB50-250Z
MDBYB50-320Z
MDBYB50-320Z-M9BWLS
MDBYB63-100Z
MDBYB63-150Z
MDBYB63-300Z
MDBYB63-350Z
MDBYB63-400Z
MDBYB80-100Z
MDBYB80TF-230Z
MDBYB100-200Z
MDBYB100TF-300Z
MDBYC63-400Z
MDBYF100-75Z
MDBYF100-75Z-M9BWL
MDBYL40-40Z
MDBYT32-185Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support

196.95 €

1 26 Days -200Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneBasic type

230.56 €

1 26 Days -400Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneBasic type

199.35 €

1 26 Days 40150Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneBasic type

220.97 €

1 26 Days 40250Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneBasic type

264.10 €

1 26 Days 40500Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneBasic type

177.71 €

1 26 Days 4050Low Speed-10~700.02~0.7GWithout auto switchNoneNoneBasic type

312.19 €

1 26 Days 50250Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneBasic type

438.24 €

1 26 Days 50600Low Friction (Internal Resistance)-10~700.01~0.7G---Basic type

326.65 €

1 26 Days 63150Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneBasic type

422.68 €

1 26 Days 63400Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneBasic type

278.58 €

1 26 Days 6325Low Speed-10~700.01~0.7GWithout auto switchNoneNoneBasic type

284.60 €

1 26 Days 6375Low Speed-10~700.01~0.7GWithout auto switchNoneNoneBasic type

357.79 €

1 26 Days 80125Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneBasic type

314.39 €

1 26 Days 8075Low Friction (Internal Resistance)-10~700.01~0.7G---Basic type

193.40 €

1 26 Days 4075Low Speed-10~700.02~0.7RcWithout auto switchNoneNone-

303.89 €

1 26 Days 50200Low Speed-10~700.01~0.7RcWithout auto switchNoneNone-

359.19 €

1 26 Days 63200Low Speed-10~700.01~0.7RcWithout auto switchNoneNone-

198.11 €

1 26 Days 40100Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneU-Shaped Clevis Type

267.77 €

1 26 Days 50100Low Speed-10~700.01~0.7GWithout auto switchNoneNoneU-Shaped Clevis Type

292.73 €

1 26 Days 50200Low Speed-10~700.01~0.7GWithout auto switchNoneNoneU-Shaped Clevis Type

378.37 €

1 26 Days 63240Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneU-Shaped Clevis Type

311.24 €

1 26 Days 6375Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneRod-end flange type

198.06 €

1 26 Days 40100Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneHead-end flange

204.08 €

1 26 Days 40125Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneHead-end flange

311.24 €

1 26 Days 6375Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneHead-end flange

311.24 €

1 26 Days 6375Low Speed-10~700.01~0.7GWithout auto switchNoneNoneHead-end flange

338.18 €

1 26 Days 8075Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneHead-end flange

355.39 €

1 26 Days 8075Low Speed-10~700.01~0.7GWithout auto switchNoneNoneHead-end flange

240.13 €

1 26 Days -400Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneAxial foot type

208.92 €

1 26 Days 40150Low Speed-10~700.02~0.7RcWithout auto switchNoneNoneAxial foot type

813.10 €

1 26 Days 100700Low Speed-10~700.01~0.7RcWithout auto switchNoneNoneCenter trunnion type

181.31 €

1 26 Days -75Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

184.98 €

1 26 Days -100Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

201.77 €

1 26 Days -200Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

252.21 €

1 26 Days -500Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

185.52 €

1 26 Days -150Low Speed-10~700.02~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

204.19 €

1 26 Days 40150Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

214.95 €

1 26 Days 40200Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

236.65 €

1 26 Days 40300Low Friction (Internal Resistance)-10~700.02~0.7RcWithout auto switch (built-in magnet)--Basic type

175.23 €

1 26 Days 4050Low Speed-10~700.02~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

258.23 €

1 26 Days 40400Low Speed-10~700.02~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

269.03 €

1 26 Days 40450Low Speed-10~700.02~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

240.18 €

1 26 Days 5050Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

319.45 €

1 26 Days 50250Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

355.42 €

1 26 Days 50320Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

385.76 €

1 26 Days 50320Low Speed-0.01~0.7RcM9BW31 pc.Basic type

303.81 €

1 26 Days 63100Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

335.10 €

1 26 Days 63150Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

392.73 €

1 26 Days 63300Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

391.47 €

1 26 Days 63350Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

431.11 €

1 26 Days 63400Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

336.27 €

1 26 Days 80100Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

396.08 €

1 26 Days 80230Low Speed-10~700.01~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

476.71 €

1 26 Days 100200Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneBasic type

534.27 €

1 26 Days 100300Low Speed-10~700.01~0.7GWithout auto switch (built-in magnet)NoneNoneBasic type

444.56 €

1 26 Days 63400Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNone-

429.56 €

1 26 Days 10075Low Speed-10~700.01~0.7RcWithout auto switch (built-in magnet)NoneNoneRod-end flange type

492.69 €

1 26 Days 10075Low Speed-0.01~0.7RcM9BW32 pcs.Rod-end flange type

192.11 €

1 26 Days 40-Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneAxial foot type

235.31 €

1 26 Days -185Low Speed-10~700.02~0.7RcWithout auto switch (built-in magnet)NoneNoneCenter trunnion type

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard End Locking NA Valves NA
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Connector type None

Tech Support