Workpiece stops / steel / 1705.100 (Part Numbers)

Workpiece stops / steel / 1705.100
Can be mounted at the positions provided on both sides of the vice. Fastening thread M 8. Position of the 3rd axis of the workpiece can be preset and clamped. Stop can be swung away from workpiece once clamped, to allow full access to workpiece face for tool access (repeatability of ± 0.01).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1705.100

Part Number
1705.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.97 €

1 3 Days

Loading...

  1. 1

Basic information

Material Steel, blackened b max.(mm) 92 b min.(mm) 33
l1(mm) 67 l2(mm) 15 l3 min.(mm) 12
l3 max.(mm) 63.5 l4 min.(mm) 53.5 l4 max.(mm) 113.5
Conflict Minerals free yes REACH compliant yes Weight(g) 1400

Tech Support