Base Jaws, hard (1701.120)

Base Jaws, hard 1701.120

Product Details:

Manufacturer part number: 1701.120

Brand: HALDER

Price: 407.32

Delivery time: 3 Days


Technical Data:

l1: 88 mm

l2: 30 mm

Weight: 3400 g

For finish Picture: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.120

Part Number
1701.120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
Weight
(g)
For finish Picture

407.32 €

1 3 Days 883034001

Loading...

  1. 1

Basic information

b(mm) 124.4 c(mm) 24 h(mm) 39.5
Jaw width(mm) 125 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes

This page is Base Jaws, hard, part number 1701.120.
You can find the detail information about specifications and dimensions on part number 1701.120.

Variation of this product

Part Number
1701.130
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1
(mm)
l2
(mm)
Weight
(g)
For finish Picture

417.11 €

1 3 Days 765030002

Tech Support