Base Jaws, soft

Base Jaws, soft
Jaws of case hardened steel. For self-made special jaws. Please order mounting screws separately (Art. No. 1701.300). This product is supplied as a pair.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.260

Part Number
1701.260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

410.09 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 125 h(mm) 40 l(mm) 25
Jaw width(mm) 125 Material Tool steel Conflict Minerals free yes
REACH compliant yes Weight(g) 1900

This page is Base Jaws, soft, part number 1701.260.
You can find the detail information about specifications and dimensions on part number 1701.260.

Tech Support