Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1200.900
Part Number
|
---|
1200.900 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | d (mm) | l1 (mm) | l2 (mm) | l3 (mm) | y (mm) | Number of T-slotsa1 | Number of T-slotsa2 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,934.30 € | 1 | 3 Days | 200 | 630 | 200 | 35 | 70 | 25 | 630 | 200 | - | 16 | 9 | 9 | 152 |
Loading...
Number of connecting rings Zero-Point Clamping System (optio | 4 | Material | Tool steel, high-strength | System | V70 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Base Plates, V70eco, overall dimensions same as pallets DIN 55201, part number 1200.900.
You can find the detail information about specifications and dimensions on part number 1200.900.
Configure
Basic Attributes
l3(mm)
a(mm)
b1(mm)
b2(mm)
b3(mm)
c(mm)
d(mm)
l1(mm)
l2(mm)
y(mm)
Number of T-slotsa1
Number of T-slotsa2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1200.700 |
1200.800 |
1203.300 |
1203.500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | a (mm) | b1 (mm) | b2 (mm) | b3 (mm) | c (mm) | d (mm) | l1 (mm) | l2 (mm) | l3 (mm) | y (mm) | Number of T-slotsa1 | Number of T-slotsa2 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,138.52 € | 1 | 3 Days | 150 | 400 | 100 | 60 | 50 | 20 | 400 | 100 | - | 12 | 5 | 5 | 61 | |||
3,875.52 € | 1 | 3 Days | 200 | 500 | 200 | 40 | 60 | 20 | 500 | 200 | - | 12 | 7 | 7 | 95 | |||
3,564.30 € | 1 | 3 Days | 150 | 400 | 100 | 60 | 50 | 20 | 500 | 200 | 40 | 12 | 5 | 7 | 77 | |||
4,435.50 € | 1 | 3 Days | 200 | 500 | 200 | 40 | 60 | 20 | 630 | 200 | 35 | 12 | 7 | 9 | 120 |