Base Plates, with positioning holes

Base Plates, with positioning holes
[Specifications]
・Material: Grey cast iron GG
・b1(mm): 400, 500, 630
・h(mm): 40, 50

Base Plates, with positioning holes EH 1912.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1912.220
1912.320
1912.420
1912.520
1912.620
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
h
(mm)
l1
(mm)
Weight
(g)

1,998.34 €

1 4 Days 1504004040045

2,359.29 €

1 4 Days 1504004050057

2,740.32 €

1 4 Days 2005004050071

3,205.98 €

1 4 Days 20050050630112

3,686.03 €

1 4 Days 20063050630141

Loading...

  1. 1

Basic information

Material Grey cast iron GG Conflict Minerals free yes REACH compliant yes

Tech Support