Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1606.800
Part Number
|
---|
1606.800 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | a (mm) | b (mm) | b2 (mm) | d (mm) | d1 (mm) | d2 (mm) | h (mm) | h1 (mm) | h2 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | n (mm) | s (mm) | y (mm) | Suitable for | Amount fastening holes n | Number of hole rowsb1 | Number of hole rowsl1 | Material | System | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,899.20 € | 1 | 3 Days | 300 | - | 300 | - | 16 | M16 | 910 | 800 | 135 | - | 800 | - | 100 | 300 | - | - | 150 | 16 | M16 | 8 | 16 | 16 | Grey cast iron GG | L16 | 745 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Basic Attributes
b(mm)
d(mm)
l(mm)
l2(mm)
l5(mm)
n(mm)
a(mm)
b2(mm)
d1(mm)
d2(mm)
h(mm)
h1(mm)
h2(mm)
l1(mm)
l3(mm)
l4(mm)
s(mm)
y(mm)
Suitable for
Amount fastening holes n
Number of hole rowsb1
Number of hole rowsl1
Material
System
Filter by CAD data type
Filter by standard shipping days
Optional Attributes