Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1906.340
Part Number
|
---|
1906.340 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | a (mm) | b (mm) | b2 (mm) | d (mm) | d1 (mm) | d2 (mm) | h (mm) | h1 (mm) | h2 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | n (mm) | s (mm) | y (mm) | Suitable for | Amount fastening holes n | Number of hole rowsb1 | Number of hole rowsl1 | Material | System | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,734.98 € | 1 | 3 Days | 150 | - | 150 | M12 | - | - | 475 | 400 | 275 | - | 400 | 500 | 150 | 200 | 100 | 4 | 80 | 12 | M12 | 4 | - | - | Grey cast iron GG | - | 168 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Clamping Angles, part number 1906.340.
You can find the detail information about specifications and dimensions on part number 1906.340.
Configure
Basic Attributes
b(mm)
d1(mm)
d2(mm)
l(mm)
Number of hole rowsb1
Number of hole rowsl1
System
a(mm)
b2(mm)
d(mm)
h(mm)
h1(mm)
h2(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
n(mm)
s(mm)
y(mm)
Suitable for
Amount fastening holes n
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1505.400 |
1506.200 |
1506.300 |
1906.440 |
1906.540 |
1906.640 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | a (mm) | b (mm) | b2 (mm) | d (mm) | d1 (mm) | d2 (mm) | h (mm) | h1 (mm) | h2 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | n (mm) | s (mm) | y (mm) | Suitable for | Amount fastening holes n | Number of hole rowsb1 | Number of hole rowsl1 | Material | System | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,600.55 € | 1 | 3 Days | - | 148 | - | - | 12 | M12 | 515 | - | - | 300 | 75 | 175 | 275 | - | - | - | - | 12 | M12 | 6 | 3 | 9 | Grey cast iron, phosphatized | L12 | 38.5 | |||
6,405.08 € | 1 | 3 Days | 150 | - | 150 | - | 12 | M12 | 475 | 400 | 100 | - | 400 | - | - | 150 | - | - | 80 | 12 | M12 | 4 | 8 | 8 | Grey cast iron GG | L12 | 147 | |||
7,372.50 € | 1 | 3 Days | 150 | - | 150 | - | 12 | M12 | 475 | 400 | 100 | - | 400 | 500 | - | 150 | - | - | 80 | 12 | M12 | 4 | 10 | 8 | Grey cast iron GG | L12 | 168 | |||
5,425.93 € | 1 | 3 Days | 200 | - | 200 | M12 | - | - | 595 | 500 | 345 | - | 500 | - | 200 | 200 | 200 | 6 | 100 | 12 | M12 | 6 | - | - | Grey cast iron GG | - | 295 | |||
6,524.47 € | 1 | 3 Days | 200 | - | 200 | M12 | - | - | 595 | 500 | 345 | - | 500 | 630 | 200 | 200 | 200 | 6 | 100 | 12 | M12 | 6 | - | - | Grey cast iron GG | - | 326 | |||
7,709.23 € | 1 | 3 Days | 200 | - | 200 | M16 | - | - | 725 | 630 | 410 | - | 630 | - | 200 | 200 | 200 | 6 | 130 | 16 | M12 | 6 | - | - | Grey cast iron GG | - | 385 |