Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1906.440 |
1906.540 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | a (mm) | b (mm) | b2 (mm) | d (mm) | d1 (mm) | d2 (mm) | h (mm) | h1 (mm) | h2 (mm) | l (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | n (mm) | s (mm) | y (mm) | Suitable for | Amount fastening holes n | Number of hole rowsb1 | Number of hole rowsl1 | Material | System | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,425.93 € | 1 | 3 Days | 200 | - | 200 | M12 | - | - | 595 | 500 | 345 | - | 500 | - | 200 | 200 | 200 | 6 | 100 | 12 | M12 | 6 | - | - | Grey cast iron GG | - | 295 | |||
6,524.47 € | 1 | 3 Days | 200 | - | 200 | M12 | - | - | 595 | 500 | 345 | - | 500 | 630 | 200 | 200 | 200 | 6 | 100 | 12 | M12 | 6 | - | - | Grey cast iron GG | - | 326 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Basic Attributes
b(mm)
d1(mm)
d2(mm)
l(mm)
l2(mm)
Number of hole rowsb1
Number of hole rowsl1
System
a(mm)
b2(mm)
d(mm)
h(mm)
h1(mm)
h2(mm)
l1(mm)
l3(mm)
l4(mm)
l5(mm)
n(mm)
s(mm)
y(mm)
Suitable for
Amount fastening holes n
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes