Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1585.700
Material | Tool steel, hardened | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Clamping Bars, length 100, 200, 300, 400 - 700, part number 1585.700.
You can find the detail information about specifications and dimensions on part number 1585.700.
Configure
Basic Attributes
l1(mm)
l2(mm)
l3(mm)
n1(mm)
n2(mm)
n3(mm)
n2
n3
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1585.100 |
1585.200 |
1585.300 |
1585.400 |
1585.500 |
1585.600 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | l1 (mm) | l2 (mm) | l3 (mm) | n1 (mm) | n2 (mm) | n3 (mm) | n2 | n3 | Weight (g) | Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
317.55 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | 1160 | - | |||
416.48 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | 2320 | - | |||
501.22 € | 1 | 3 Days | 10 | - | - | - | - | - | - | - | - | 3450 | - | |||
602.17 € | 1 | 3 Days | 10 | 400 | 250 | 100 | 2 | 4 | 7 | 4 | 7 | 4620 | 2 | |||
696.33 € | 1 | 3 Days | 10 | 500 | 350 | 100 | 3 | 5 | 9 | 5 | 9 | 5800 | 3 | |||
778.67 € | 1 | 3 Days | 10 | 600 | 450 | 100 | 4 | 6 | 11 | 6 | 11 | 6960 | 4 |