Clamping Heads

Clamping Heads

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, blackened
・System: L12, L16, V70
・Suitable for: M12, M16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1132.900
1514.700
1614.700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
h6
(mm)
l1
(mm)
l2
(mm)
y
(mm)
Suitable for System Weight
(g)

116.66 €

1 4 Days -----------V70550

268.40 €

1 4 Days M1225806540126774.83012M12L121800

274.31 €

1 4 Days M163090755012.572.5903516M16L162770

Loading...

  1. 1

Basic information

Material Steel, blackened Conflict Minerals free yes REACH compliant yes

Tech Support