Manufacturer part number: 1101.300
Brand: HALDER
Price: 1,917.77 €
Delivery time: 3 Days
l: 420 mm
Number of T-slotsa2: 6
Weight: 8 g
Number: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1101.300
Number of T-slotsa1 | 1 | Material | Steel, case-hardened, ground | System | V70 |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes |
This page is Connecting Elements, part number 1101.300.
You can find the detail information about specifications and dimensions on part number 1101.300.
Part Number |
---|
1101.400 |
1101.500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l (mm) | Number of T-slotsa2 | Weight (g) | Number |
---|---|---|---|---|---|---|---|---|---|
2,206.78 € | 1 | 3 Days | 490 | 7 | 9.3 | 6 | |||
2,610.46 € | 1 | 3 Days | 630 | 9 | 11.8 | 8 |