Manufacturer part number: 1115.100
Brand: HALDER
Price: 151.49 €
Delivery time: 3 Days
d: - mm
d1: - mm
l1: - mm
l2: - mm
System: V70
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1115.100
Material | Steel, case-hardened, ground | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Stops, cylindrical, part number 1115.100.
You can find the detail information about specifications and dimensions on part number 1115.100.
Part Number |
---|
1551.500 |
1551.700 |
1651.500 |
1651.700 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d (mm) | d1 (mm) | l1 (mm) | l2 (mm) | System | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
91.52 € | 1 | 3 Days | 40 | 12 | 50 | 24 | L12 | 400 | |||
94.85 € | 1 | 3 Days | 40 | 12 | 70 | 24 | L12 | 550 | |||
98.50 € | 1 | 3 Days | 50 | 16 | 60 | 25 | L16 | 730 | |||
104.65 € | 1 | 3 Days | 50 | 16 | 90 | 25 | L16 | 1070 |