Floating Clamps, compact construction, separate clamping and locking M 12

Floating Clamps, compact construction, separate clamping and locking M 12
Floating clamps with separate clamp and locking are used to clamp and support
additional clamping points
on extremly pliable
workpieces. Both, clamping and supporting force can individually be designed.
The benefits of the floating clamp are:
avoids vibration during the processing. clamps ribs, beads and shackles to reinforce clamped components. distortion-free clamping of raw parts. compact version with reduced height.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23320.0010

Part Number
23320.0010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,091.69 €

1 3 Days

Loading...

  1. 1

Basic information

Body and ground Clamping Jaws Case hardened steel, nitrided, manganese phosphate treated Adjustable body Aluminium, blue anodised
System L16 Conflict Minerals free yes REACH compliant yes
Weight(g) 1650

This page is Floating Clamps, compact construction, separate clamping and locking M 12, part number 23320.0010.
You can find the detail information about specifications and dimensions on part number 23320.0010.

Tech Support