Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1702.740
h(mm) | 5.5 | Material | Steel, hardened | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes | Weight(g) | 23 |
This page is Gripper Studs, pointed, part number 1702.740.
You can find the detail information about specifications and dimensions on part number 1702.740.