Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1702.770
h(mm) | 7 | Material | Steel, hardened | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes | Weight(g) | 22 |
This page is Gripper Studs, smooth, part number 1702.770.
You can find the detail information about specifications and dimensions on part number 1702.770.