Insertable Plates (1704.500)

Insertable Plates 1704.500

Product Details:

Manufacturer part number: 1704.500

Brand: HALDER

Price: 182.54

Delivery time: 3 Days


Technical Data:

h1: 70 mm

Weight: 227 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1704.500

Part Number
1704.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1
(mm)
Weight
(g)

182.54 €

1 3 Days 70227

Loading...

  1. 1

Basic information

b1(mm) 125 b2(mm) 98 b3(mm) 108
h2(mm) 56 h3(mm) 53 l(mm) 7.6
Material Steel, hardened Conflict Minerals free yes REACH compliant yes

Tech Support