Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b1(mm) | 116 | b2(mm) | 92 | b3(mm) | 60 |
---|---|---|---|---|---|
b4(mm) | 30 | b5(mm) | 108 | c(mm) | 24 |
h1(mm) | 97.5 | h2(mm) | 48 | h3(mm) | 76 |
h4(mm) | 56 | l2(mm) | 13.5 | l4(mm) | 16.5 |
Jaw width(mm) | 125 | Material | steel, plasma nitrided | Conflict Minerals free | yes |
REACH compliant | yes |