Jaws, ribbed | 1701.250

Jaws, ribbed | 1701.250
Standard jaws with small surface area. In order to increase specific surface pressure. Please order mounting screws separately (Art. No. 1701.300). Supplied as a pair.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.250

Part Number
1701.250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

265.39 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 125 h(mm) 40 l(mm) 15
Jaw width(mm) 125 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes Weight(g) 1200

This page is Jaws, ribbed | 1701.250, part number 1701.250.
You can find the detail information about specifications and dimensions on part number 1701.250.

Tech Support