Jaws, soft

Jaws, soft
For self-made special jaws. Chamfer provides very good accessibility to the workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1701.160
1701.170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
Weight
(g)
For finish Picture

199.52 €

1 3 Days 101.59542001

198.00 €

1 3 Days 94.54238002

Loading...

  1. 1

Basic information

b(mm) 124 c(mm) 24 h(mm) 58
Jaw width(mm) 125 Material Ductile cast iron (GGG 40) Conflict Minerals free yes
REACH compliant yes

Tech Support