Manufacturer part number: 1701.140
Brand: HALDER
Price: 445.28 €
Delivery time: 3 Days
l1: 85 mm
l3: 77 mm
Weight: 3800 g
For finish Picture: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1701.140
b(mm) | 126 | c(mm) | 24 | h1(mm) | 58 |
---|---|---|---|---|---|
h2(mm) | 20 | l2(mm) | 32 | Jaw width(mm) | 125 |
Material | Steel | Conflict Minerals free | yes | REACH compliant | yes |
This page is Master Jaw Adapters, part number 1701.140.
You can find the detail information about specifications and dimensions on part number 1701.140.
Part Number |
---|
1701.150 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l1 (mm) | l3 (mm) | Weight (g) | For finish Picture |
---|---|---|---|---|---|---|---|---|---|
470.43 € | 1 | 3 Days | 80 | 52 | 3600 | 2 |