Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1110.100
Part Number
|
---|
1110.100 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | b1 (mm) | b2 (mm) | b3 (mm) | d1 (mm) | d2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | l1 (mm) | l2 (mm) | System | Weight (g) | Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419.38 € | 1 | 3 Days | 70 | 14 | 24 | 12.25 | - | 70 | 10 | 20 | 70 | 25 | V70 | 1700 | - |
Loading...
Material | Steel, case-hardened, ground | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Mounting Blocks, part number 1110.100.
You can find the detail information about specifications and dimensions on part number 1110.100.
Configure
Basic Attributes
d2(mm)
b1(mm)
b2(mm)
b3(mm)
d1(mm)
h1(mm)
h2(mm)
h3(mm)
l1(mm)
l2(mm)
System
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1011.100 |
1011.200 |
1011.300 |
1110.200 |
1110.300 |
1111.100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b1 (mm) | b2 (mm) | b3 (mm) | d1 (mm) | d2 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | l1 (mm) | l2 (mm) | System | Weight (g) | Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
290.53 € | 1 | 3 Days | 25 | 10 | 17 | 8.25 | - | 40 | 6.5 | 12.5 | 40 | 20 | V40 | 147 | 1 | |||
369.10 € | 1 | 3 Days | 25 | 10 | 17 | 8.25 | - | 80 | 6.5 | 12.5 | 40 | 20 | V40 | 340 | 3 | |||
483.63 € | 1 | 3 Days | 25 | 10 | 17 | 8.25 | - | 120 | 6.5 | 12.5 | 40 | 20 | V40 | 530 | 5 | |||
573.88 € | 1 | 3 Days | 70 | 14 | 24 | 12.25 | M12 | 70 | 10 | 20 | 140 | 35 | V70 | 3600 | 2 | |||
635.12 € | 1 | 3 Days | 70 | 14 | 24 | 12.25 | M12 | 70 | 10 | 20 | 210 | 35 | V70 | 5600 | 4 | |||
402.28 € | 1 | 3 Days | 40 | 14 | 24 | 12.25 | - | 70 | 10 | 20 | 70 | 35 | V70 | 810 | 1 |