Mounting Elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1512.000
1512.100
1612.200
1612.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
h
(mm)
l
(mm)
System Weight
(g)

280.97 €

1 3 Days 12M124074.8L121400

280.97 €

1 3 Days 12M124074.8L121300

336.16 €

1 3 Days 16M165090L162600

336.16 €

1 3 Days 16M165090L162400

Loading...

  1. 1

Basic information

Material Grey cast iron, ground Conflict Minerals free yes REACH compliant yes

Tech Support