Step Jaws (1701.110)

Step Jaws 1701.110

Product Details:

Manufacturer part number: 1701.110

Brand: HALDER

Price: 360.93

Delivery time: 3 Days


Technical Data:

l1: 70 mm

l2: 40 mm

l3: 47 mm

Weight: 2000 g

For finish Picture: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1701.110

Part Number
1701.110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)
For finish Picture

360.93 €

1 3 Days 70404720002

Loading...

  1. 1

Basic information

b(mm) 124.4 c(mm) 24 h1(mm) 39.5
h2(mm) 20 Jaw width(mm) 125 Material Steel, hardened
Conflict Minerals free yes REACH compliant yes

This page is Step Jaws, part number 1701.110.
You can find the detail information about specifications and dimensions on part number 1701.110.

Variation of this product

Part Number
1701.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)
For finish Picture

360.93 €

1 3 Days 92433428001

Tech Support