Multi-Vices, MS 125 (1700.100)

Multi-Vices, MS 125 1700.100

Product Details:

Manufacturer part number: 1700.100

Brand: HALDER

Price: 2,749.75

Delivery time: 3 Days


Technical Data:

l1: 280 mm

l2: 318 mm

l3: 77 mm

l4: 139 mm

l5: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1700.100

Part Number
1700.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Weight
(g)
For finish Picture

2,749.75 €

1 3 Days 28031877139-181

Loading...

  1. 1

Basic information

b(mm) 126 c1(mm) 24 c2(mm) 20
h1(mm) 100 h2(mm) 21 y(mm) M12
Jaw width(mm) 125 Clamping force(kN) 40 Tightening torque max.(Nm) 30
Material Ductile cast iron (GGG 60) Conflict Minerals free yes REACH compliant yes

Tech Support