Positioning Clamping Bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1149.000
1549.200
1549.400
1649.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
d1
(mm)
d2
(mm)
h
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
System Weight
(g)

259.73 €

1 3 Days --------V70660

346.34 €

1 3 Days 503012M1237252478L12800

388.33 €

1 3 Days 503012M1257452478L121300

353.62 €

1 3 Days 604016M1645352590L161440

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support