Seating Pins

Seating Pins
Five support heights. For levelling the workpiece on the guideway. Ground to high accuracy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1703.400
1703.410
1703.420
1703.430
1703.440
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h
(mm)
Weight
(g)

71.65 €

1 3 Days 239

70.22 €

1 3 Days 2912

74.43 €

1 3 Days 3416

71.65 €

1 3 Days 4321

77.19 €

1 3 Days 4824

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support