Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1701.190
b1(mm) | 125 | b2(mm) | 88 | h2(mm) | 12.25 |
---|---|---|---|---|---|
l(mm) | 3 | Jaw width(mm) | 125 | Material | Spring Steel, hardened |
Conflict Minerals free | yes | REACH compliant | yes |
This page is Snap-on Parallels, click, part number 1701.190.
You can find the detail information about specifications and dimensions on part number 1701.190.
Part Number |
---|
1701.200 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | h1 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
182.54 € | 1 | 3 Days | 20 | 150 |