Stops (1116.000)

Stops 1116.000

Product Details:

Manufacturer part number: 1116.000

Brand: HALDER

Price: 80.64

Delivery time: 3 Days


Technical Data:

h1: 37 mm

h2: 28 mm

Weight: 215 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1116.000

Part Number
1116.000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1
(mm)
h2
(mm)
Weight
(g)

80.64 €

1 3 Days 3728215

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System V70 Conflict Minerals free yes
REACH compliant yes

This page is Stops, part number 1116.000.
You can find the detail information about specifications and dimensions on part number 1116.000.

Variation of this product

Part Number
1116.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
h1
(mm)
h2
(mm)
Weight
(g)

91.08 €

1 3 Days 5748310

Tech Support