Stops, soft

Stops, soft

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.050
1586.051
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSl1
(mm)
l2
(mm)
Weight
(g)
For finish Picture

154.37 €

1 3 Days 1060305501

144.20 €

1 3 Days 1050204602

Loading...

  1. 1

Basic information

b1(mm) 44 h1(mm) 21.4 Material Tool steel
Conflict Minerals free yes REACH compliant yes

Tech Support