Support Jaws, for mounting various pull-down wedge element (1702.100)

Support Jaws, for mounting various pull-down wedge element 1702.100

Product Details:

Manufacturer part number: 1702.100

Brand: HALDER

Price: 661.38

Delivery time: 3 Days


Technical Data:

l: 104 mm

Weight: 2815 g

For finish Picture: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1702.100

Part Number
1702.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
Weight
(g)
For finish Picture

661.38 €

1 3 Days 10428151

Loading...

  1. 1

Basic information

b(mm) 189 c(mm) 24 h(mm) 20
Jaw width(mm) 125 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes

Tech Support