Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1702.730
h1(mm) | 29 | h2(mm) | 22 | Material | Steel, blackened |
---|---|---|---|---|---|
Conflict Minerals free | yes | REACH compliant | yes | Weight(g) | 100 |
This page is Supporting Plates, for universal gripper set, part number 1702.730.
You can find the detail information about specifications and dimensions on part number 1702.730.