Mounting Screws / M10 / Steel, tempered (1703.320)

Mounting Screws / M10 / Steel, tempered 1703.320

Click on this image to zoom in.

Click on this image to zoom in.

  • Mounting Screws / M10 / Steel, tempered 1703.320
  • Mounting Screws / M10 / Steel, tempered 1703.320

Product Details:

Manufacturer part number: 1703.320

Brand: HALDER

Price: 2.82

Delivery time: 3 Days


Technical Data:

l: 30 mm

Weight: 27 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.320

Part Number
1703.320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
Weight
(g)

2.82 €

1 3 Days 3027

Loading...

  1. 1

Basic information

d(mm) M10 Material Steel, tempered Screw Steel, tempered
Conflict Minerals free yes REACH compliant yes

This page is Mounting Screws / M10 / Steel, tempered, part number 1703.320.
You can find the detail information about specifications and dimensions on part number 1703.320.

Variation of this product

Part Number
1703.330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l
(mm)
Weight
(g)

2.82 €

1 3 Days 4535

Tech Support