Wedge Adapters, for jaws for five-sided machining

Wedge Adapters, for jaws for five-sided machining
Wedge adapter for use with five-sided machining jaws. For mounting the 4-point (Art. No. 1703.340), Microgripper (Art. No. 1703.350) and coated wedge elements (Art. No. 1703.360). Supplied without mounting screw M 6 x 8 mm (Art. No. 1701.300).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1704.410

Part Number
1704.410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

126.34 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 24.15 h(mm) 21.45 l(mm) 11.8
Material Steel, hardened Conflict Minerals free yes REACH compliant yes
Weight(g) 28

Tech Support