Wedge Adapters, high

Wedge Adapters, high
Height wedge adapter for use on support jaws. For mounting wedge adapters 4-point (Art. No. 1703.340), Microgripper (Art. No. 1703.350), coated (Art. No. 1703.360) and round (Art. No. 1703.380).. Please order the mounting screw separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.310

Part Number
1703.310
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.34 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 24 d1(mm) 20 d2(mm) 11
h1(mm) 35.7 h2(mm) 18 Body Steel, hardened
Screw Steel, tempered Conflict Minerals free yes REACH compliant yes
Weight(g) 201

Tech Support