Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1703.300
b(mm) | 24 | d1(mm) | 20 | d2(mm) | 11 |
---|---|---|---|---|---|
h1(mm) | 21.7 | h2(mm) | 4 | Body | Steel, hardened |
Screw | Steel, tempered | Conflict Minerals free | yes | REACH compliant | yes |
Weight(g) | 90 |
This page is Wedge Adapters, low, part number 1703.300.
You can find the detail information about specifications and dimensions on part number 1703.300.