Wedge Elements, four-point

Wedge Elements, four-point
Wedge elements for various shapes, surface conditions and materials. Quick to exchange. Minimum clamping depth 8 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1703.340

Part Number
1703.340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.10 €

1 3 Days

Loading...

  1. 1

Basic information

b(mm) 27.8 h1(mm) 16.5 h2(mm) 13
l(mm) 2.4 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes Weight(g) 20

This page is Wedge Elements, four-point, part number 1703.340.
You can find the detail information about specifications and dimensions on part number 1703.340.

Tech Support