Electric actuator rod type with guide motorless specification LEYG series (Part Numbers - CAD Download)

Electric actuator rod type with guide motorless specification LEYG series
[Features] It can be combined with your familiar motors and drivers.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEYG32LNZC-50

Part Number
LEYG32LNZC-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Peripheral parts type Bearing Type Guide option

978.19 €

1 9 Days Main BodyRods5050.1 to 100.06020.1 to 50.035Rolled Ball ScrewProvided5Not Provided501 to 1000588Not ProvidedStandard±2030032Basic TypeMounting type ZUpper fold-Ball Bushing BearingNone

Loading...

  1. 1

This page is Electric actuator rod type with guide motorless specification LEYG series, part number LEYG32LNZC-50.
You can find the detail information about specifications and dimensions on part number LEYG32LNZC-50.

Variation of this product

Part Number
LEY-MF25P-NX
LEY-MF25P-NY
LEY-MF25P-NZ
LEYG32MDNM1A-200
LEYG32MDNM1B-100
LEYG32MDNM1B-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Noise Filters Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Peripheral parts type Bearing Type Guide option

97.34 €

1 98 Days Peripheral Components----------------25-Mounting type XReverse-parallelMotor flange-None

97.34 €

1 98 Days Peripheral Components----------------25-Mounting type YReverse-parallelMotor flange-None

97.34 €

1 98 Days Peripheral Components----------------25-Mounting type ZReverse-parallelMotor flange-None

1,114.30 €

1 9 Days Main BodyRods20020.1 to 50.0305.1 to 10.010Rolled Ball ScrewProvided16Not Provided101 to 200197Not ProvidedStandard±201,00032Basic TypeMounting type M1In-line-Slide bearingNone

945.33 €

1 9 Days Main BodyRods10050.1 to 100.06020.1 to 50.022Rolled Ball ScrewProvided8Not Provided301 to 500385Not ProvidedStandard±2050032Basic TypeMounting type M1In-line-Slide bearingNone

1,114.30 €

1 9 Days Main BodyRods15050.1 to 100.06020.1 to 50.022Rolled Ball ScrewProvided8Not Provided301 to 500385Not ProvidedStandard±2050032Basic TypeMounting type M1In-line-Slide bearingNone

Tech Support