Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEYG25MNZA-100
Part Number
|
---|
LEYG25MNZA-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Peripheral parts type | Bearing Type | Guide option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
824.39 € | 1 | 9 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Slide bearing | None |
Loading...
This page is Electric actuator rod type with guide motorless specification LEYG series, part number LEYG25MNZA-100.
You can find the detail information about specifications and dimensions on part number LEYG25MNZA-100.
Configure
Basic Attributes
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Drive Method
Guide
Lead(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Bearing Type
Guide option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY-MF25P-NX |
LEY-MF25P-NY |
LEY-MF25P-NZ |
LEYG25MNZA-100F |
LEYG25MNZA-150 |
LEYG25MNZA-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Peripheral parts type | Bearing Type | Guide option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type X | Reverse-parallel | Motor flange | - | None | ||
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Y | Reverse-parallel | Motor flange | - | None | ||
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Z | Reverse-parallel | Motor flange | - | None | ||
829.07 € | 1 | 26 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Slide bearing | With grease holding mechanism | ||
941.74 € | 1 | 9 Days | Main Body | Rods | 150 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Slide bearing | None | ||
941.74 € | 1 | 9 Days | Main Body | Rods | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Slide bearing | None |