Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEY32V7B-150B-S3
Part Number
|
---|
LEY32V7B-150B-S3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Rod-end thread | Dust-proof and drip-proof | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,318.61 € | 1 | 26 Days | 150 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 19 | 10 | Provided | 301 to 500 | 308 | ±20 | 600 | 32 | Basic Type | AC Servo Motor (200W) | Upper fold | With lock | End face tap / body bottom tap | Standard cable | 3 | No driver | Without cable | Rod end female thread | IP4x equivalent |
Loading...
Main Body, Peripheral Components | Main Body | Type | Rods | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Not Provided | Position Detection | Absolute | Noise Filters | Not Provided |
Usage Environment | Dust Resistant | Operating Temperature Range(°C) | 5::40 |
This page is Electric actuator rod type LEY series AC servo motor LECY□, part number LEY32V7B-150B-S3.
You can find the detail information about specifications and dimensions on part number LEY32V7B-150B-S3.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Motor options
Mounting support
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Rod-end thread
Dust-proof and drip-proof
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEY25DV6C-30-R5 |
LEY25DV6C-50 |
LEY25LV6A-200 |
LEY32V7B-200 |
LEY32V7B-200MD |
LEY32V7B-250B-S3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Rod-end thread | Dust-proof and drip-proof |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,578.77 € | 1 | 26 Days | 30 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 30 | 3 | Not Provided | 301 to 500 | 485 | ±20 | 225 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Robot cable (Bending resistance) | 5 | No driver | Without cable | Rod end female thread | IP4x equivalent | ||
1,184.53 € | 1 | 26 Days | 50 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 30 | 3 | Not Provided | 301 to 500 | 485 | ±20 | 225 | 25 | Basic Type | AC Servo Motor (100W) | In-line | None | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end female thread | IP4x equivalent | ||
1,309.36 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 8 | 12 | Not Provided | 101 to 200 | 131 | ±20 | 900 | 25 | Basic Type | AC Servo Motor (100W) | Left side parallel | None | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end female thread | IP4x equivalent | ||
1,600.57 € | 1 | 26 Days | 200 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 19 | 10 | Not Provided | 301 to 500 | 308 | ±20 | 600 | 32 | Basic Type | AC Servo Motor (200W) | Upper fold | None | End face tap / body bottom tap | Without cable | Without cable | No driver | Without cable | Rod end female thread | IP4x equivalent | ||
1,642.34 € | 1 | 26 Days | 200 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 19 | 10 | Not Provided | 301 to 500 | 308 | ±20 | 600 | 32 | Basic Type | AC Servo Motor (200W) | Upper fold | None | Double clevis type | Without cable | Without cable | No driver | Without cable | Rod end male thread (1 rod tip nut included) | IP4x equivalent | ||
2,384.33 € | 1 | 26 Days | 250 | 50.1 to 100.0 | 60 | 10.1 to 20.0 | 19 | 10 | Provided | 301 to 500 | 308 | ±20 | 600 | 32 | Basic Type | AC Servo Motor (200W) | Upper fold | With lock | End face tap / body bottom tap | Standard cable | 3 | No driver | Without cable | Rod end female thread | IP4x equivalent |