Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11-LEFS16B-150
Part Number
|
---|
11-LEFS16B-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Vacuum port | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
950.74 € | 1 | 26 Days | 150 | - | - | 2.1 to 5.0 | 4 | 5 | Not Provided | 39.4 | Not Provided | - | - | 72 | ±20 | - | 16 | Step motor | Without lock | Without cable | Without cable | Without controller/driver | Without controller/driver | - | Left side |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Provided | Input Power Supply | 24 V DC | Position Detection | Incremental |
Noise Filters | Not Provided | Usage Environment | Standard | Operating Temperature Range(°C) | 5::40 |
Positioning pin hole | Bottom of housing B | Type | Clean Series (Vacuum type) |
This page is Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series, part number 11-LEFS16B-150.
You can find the detail information about specifications and dimensions on part number 11-LEFS16B-150.
Configure
Basic Attributes
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Maximum Velocity(mm/sec)
Controller/driver mounting method
Type
Stroke(mm)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Brake
Table Length L1(mm)
Positioning Repeatability(µm)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Vacuum port
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11-LEFS16A-200 |
11-LEFS16A-200-R1AN1 |
11-LEFS16A-200-R3 |
11-LEFS16B-150-R1C918 |
11-LEFS16B-200-R5 |
11-LEFS16B-250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Vacuum port |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
950.77 € | 1 | 26 Days | 200 | - | - | 0 to 2.0 | 2 | 10 | Not Provided | 39.4 | Not Provided | - | - | 72 | ±20 | - | 16 | Step motor | Without lock | Without cable | Without cable | Without controller/driver | Without controller/driver | - | Left side | ||
1,267.23 € | 1 | 26 Days | 200 | 5.1 to 10.0 | 9 | 0 to 2.0 | 2 | 10 | NPN | 39.4 | Not Provided | 0 to 100 | 88.2 | 72 | ±20 | 500 | 16 | Step motor | Without lock | Robotic cable (flex-resistant cable) | 1.5 | LECPA (pulse input type) | 1.5 | Screw mounting type | Left side | ||
1,068.84 € | 1 | 26 Days | 200 | - | - | 0 to 2.0 | 2 | 10 | Not Provided | 39.4 | Not Provided | - | - | 72 | ±20 | - | 16 | Step motor | Without lock | Robotic cable (flex-resistant cable) | 3 | Without controller/driver | Without controller/driver | - | Left side | ||
1,636.24 € | 1 | 26 Days | 150 | 10.1 to 20.0 | 15 | 2.1 to 5.0 | 4 | 5 | Ethernet | 39.4 | Not Provided | 101 to 200 | 147 | 72 | ±20 | 250 | 16 | Step motor | Without lock | Robotic cable (flex-resistant cable) | 1.5 | JXC91 (EtherNet/IP direct input) | Without plug connector | DIN rail mounting type | Left side | ||
1,142.53 € | 1 | 26 Days | 200 | - | - | 2.1 to 5.0 | 4 | 5 | Not Provided | 39.4 | Not Provided | - | - | 72 | ±20 | - | 16 | Step motor | Without lock | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without controller/driver | - | Left side | ||
982.60 € | 1 | 26 Days | 250 | - | - | 2.1 to 5.0 | 4 | 5 | Not Provided | 39.4 | Not Provided | - | - | 72 | ±20 | - | 16 | Step motor | Without lock | Without cable | Without cable | Without controller/driver | Without controller/driver | - | Left side |