Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHZ16K2-6A
Part Number
|
---|
LEHZ16K2-6A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Environment, Applications | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Stroke Adjustment Mechanism | Finger position / Options | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Lead | Motor Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
840.36 € | 1 | 26 Days | Main Body(Electric Type) | Pinch, Parallel Type / Open, Parallel Type / Mechanical Hand | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | Standard | 14 | With Linear Guide / High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Control of Gripping Force / Speed control | 14 | Open/Close Dual Adjustment | Side tapped mounting | 16 | 6 | Basic form (Entry on the left side) | Without cable | - | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | Basic Type | Basic Type |
Loading...
This page is Electric Gripper 2-Jaw Type LEHZ Series, part number LEHZ16K2-6A.
You can find the detail information about specifications and dimensions on part number LEHZ16K2-6A.
Configure
Basic Attributes
How to Grip
Additional Function
Actuator cable length
Type
Type
Number of Fingers
Main Body Shape
Operation Method
Open Dimension L1(mm)
Closed Dimension L2(mm)
Environment, Applications
Maximum Gripping Force (Opening Side, Electric Type)(N)
Maximum Gripping Force (Closing Side, Electric Type)(N)
Stroke Adjustment Mechanism
Finger position / Options
Size
Stroke(mm)
Motor cable entry direction
Actuator cable type
Controller / driver type
I/O cable length
Controller/driver mounting method
Communications plug
Lead
Motor Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEHZ10K2-4-R5 |
LEHZ10K2-4-R5C918 |
LEHZ10K2-4-RACP17 |
LEHZ16K2-6B |
LEHZ16K2-6B-R3 |
LEHZ16K2-6B-R3CP18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Environment, Applications | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Stroke Adjustment Mechanism | Finger position / Options | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Lead | Motor Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,043.19 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Basic form (Open/close direction tap) | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | Basic Type | Basic Type | ||
1,768.27 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Basic form (Open/close direction tap) | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | JXC91 (EtherNet/IP direct input) | - | DIN rail mounting | Without plug connector | Basic Type | Basic Type | ||
1,957.26 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Basic form (Open/close direction tap) | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 10 m | JXCP1 (PROFINET direct input) | - | Screw mounting | Without plug connector | Basic Type | Basic Type | ||
840.36 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Through holes in opening/closing direction | 16 | 6 | Basic form (Entry on the left side) | Without cable | - | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | Basic Type | Basic Type | ||
983.74 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Through holes in opening/closing direction | 16 | 6 | Basic form (Entry on the left side) | Robot cable | 3 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | Basic Type | Basic Type | ||
1,740.37 € | 1 | 26 Days | Main Body(Electric Type) | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | Standard | 14 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 14 | Open/Close Dual Adjustment | Through holes in opening/closing direction | 16 | 6 | Basic form (Entry on the left side) | Robot cable | 3 m | JXCP1 (PROFINET direct input) | - | DIN rail mounting | Without plug connector | Basic Type | Basic Type |