Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHS40K3-12-R1
Part Number
|
---|
LEHS40K3-12-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,427.87 € | 1 | 26 Days | - | 35 | 130 | 130 | 40 | 12 | Basic form (Entry on the left side) | Robot cable | 1.5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector |
Loading...
Type | Main Body(Electric Type) | How to Grip | Pinch, Chuck Type / Open, Chuck Type / Mechanical Hand | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Control of Gripping Force / Speed control | Stroke Adjustment Mechanism | Open/Close Dual Adjustment | Lead | Basic Type |
This page is Electric Gripper 3-Jaw Type LEHS Series, part number LEHS40K3-12-R1.
You can find the detail information about specifications and dimensions on part number LEHS40K3-12-R1.
Configure
Basic Attributes
Open Dimension L1(mm)
Type
Closed Dimension L2(mm)
Maximum Gripping Force (Opening Side, Electric Type)(N)
Maximum Gripping Force (Closing Side, Electric Type)(N)
Size
Stroke(mm)
Motor cable entry direction
Actuator cable type
Actuator cable length
Controller / driver type
I/O cable length
Controller/driver mounting method
Communications plug
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEHS10K3-4-R3CE18 |
LEHS10K3-4-R5 |
LEHS10K3-4-R5C918 |
LEHS40K3-12-R11P1 |
LEHS40K3-12-R3 |
LEHS40K3-12-R3C917 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,925.24 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 3 m | JXCE1 (EtherCAT direct input) | - | DIN rail mounting | Without plug connector | ||
1,283.36 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | ||
2,008.44 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | JXC91 (EtherNet/IP direct input) | - | DIN rail mounting | Without plug connector | ||
1,790.39 € | 1 | 26 Days | - | 35 | 130 | 130 | 40 | 12 | Basic form (Entry on the left side) | Robot cable | 1.5 m | LECP1 (Programless type) / PNP | 1.5 m | Screw mounting | - | ||
1,463.96 € | 1 | 26 Days | - | 35 | 130 | 130 | 40 | 12 | Basic form (Entry on the left side) | Robot cable | 3 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | ||
2,163.10 € | 1 | 26 Days | - | 35 | 130 | 130 | 40 | 12 | Basic form (Entry on the left side) | Robot cable | 3 m | JXC91 (EtherNet/IP direct input) | - | Screw mounting | Without plug connector |