Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHS10K3-4-R5CP18
Part Number
|
---|
LEHS10K3-4-R5CP18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,040.00 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | JXCP1 (PROFINET direct input) | - | DIN rail mounting | Without plug connector |
Loading...
Type | Main Body(Electric Type) | How to Grip | Pinch, Chuck Type / Open, Chuck Type / Mechanical Hand | Number of Fingers | 3 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting | Environment, Applications | Standard |
Additional Function | High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Control of Gripping Force / Speed control | Stroke Adjustment Mechanism | Open/Close Dual Adjustment | Lead | Basic Type |
This page is Electric Gripper 3-Jaw Type LEHS Series, part number LEHS10K3-4-R5CP18.
You can find the detail information about specifications and dimensions on part number LEHS10K3-4-R5CP18.
Configure
Basic Attributes
Open Dimension L1(mm)
Closed Dimension L2(mm)
I/O cable length
Type
Maximum Gripping Force (Opening Side, Electric Type)(N)
Maximum Gripping Force (Closing Side, Electric Type)(N)
Size
Stroke(mm)
Motor cable entry direction
Actuator cable type
Actuator cable length
Controller / driver type
Controller/driver mounting method
Communications plug
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEHS10K3-4-R3CE18 |
LEHS10K3-4-R5 |
LEHS10K3-4-R5C918 |
LEHS10K3-4-R8 |
LEHS10K3-4R |
LEHS10LK3-4-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,925.24 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 3 m | JXCE1 (EtherCAT direct input) | - | DIN rail mounting | Without plug connector | ||
1,283.36 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | ||
2,008.44 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 5 m | JXC91 (EtherNet/IP direct input) | - | DIN rail mounting | Without plug connector | ||
1,459.43 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 8 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | ||
1,050.49 € | 1 | 26 Days | - | - | 5.5 | 5.5 | 10 | 4 | Entry on the right side | Without cable | - | Without controller/driver | Without cable | Screw mounting | Without communication plug connector | ||
1,157.77 € | 1 | 26 Days | - | - | 3.5 | 3.5 | 10 | 4 | Basic form (Entry on the left side) | Robot cable | 1.5 m | Without controller/driver | Without cable | Screw mounting | Without communication plug connector |